(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for use in both delivery and suction. Soft, and lightweight (compared to FF); excellent operability. Can be manufactured to meet your requirements for special sizes, hardness, color, etc.
Part Number
Configured Part Number is shown.
Part Number |
---|
FW-19-50 |
FW-25-5 |
FW-25-20 |
FW-25-50 |
FW-32-5 |
FW-32-20 |
FW-32-50 |
FW-38-5 |
FW-38-20 |
FW-38-50 |
FW-50-5 |
FW-50-20 |
FW-50-50 |
FW-65-20 |
FW-75-20 |
FW-100-20 |
FW-125-20 |
Part Number |
---|
Loading...
Applicable Fluid | Water / Chemical / Powder | Mounting Metal Pieces(Fittings etc.,) | No | Raw Material | PVC |
---|---|---|---|---|---|
Color | Clear | Features | Flexibility / Bendability / Vacuum | Operating Temperature(℃) | -20::60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy