(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An all-resin pressure resistant hose. The protective rigid PVC outer layer protects against abrasion and keeps the reinforcing threads from coming loose.
Part Number |
---|
26101-32-[1-50/1] |
26101-38-[1-50/1] |
26101-50-[1-50/1] |
Loading...
Applicable Fluid | Water | Mounting Metal Pieces(Fittings etc.,) | No | Hose Material | Food Grade Rigid / Special Anti-Static Food Grade Flexible PVC |
---|---|---|---|---|---|
Color | Gray | Properties | Abrasion Resistance / Pressure Resistance | Allowable Pressure (Normal Temperature)(MPa) | 1.00 |
Use Temperature Range, Suction(℃) | -10~50 | Operating Temperature Range, Delivery Discharge(℃) | -10~50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy