(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tee - Mini-Ferrule, Weld-on, MTE Series, Sanitary Fittings (Part Numbers)

Tee - Mini-Ferrule, Weld-on, MTE Series, Sanitary Fittings
  • Volume Discount

Materials: SUS316L, Nominal Diameter: 1/2B(15A), 1/4B(8A), 3/8B(10A)
· Type: Fittings

PDF

Part Number

Configured Part Number is shown.

MTE-WS3-8A

 
Part Number
MTE-WS3-8A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

13 Days or more

10

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Tee Connection Type (between Equal Type/Dia. Fittings) Weld-On
Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Dia., Center Equal Dia. / concentric Metal Piece(Fittings etc.,) Material 316L Stainless Steel
Range of Nominal Outside Diameter 1/4B(8a) through 1/2B(15A) Nominal Diameter 1/4B(8A)

Please check the type/dimensions/specifications of the part MTE-WS3-8A in the Tee - Mini-Ferrule, Weld-on, MTE Series, Sanitary Fittings series.

Additional Products in this Category

Tech Support