(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Blind Liner - LB Series, Sanitary Fittings

Blind Liner - LB Series, Sanitary Fittings
  • Volume Discount

Materials: SUS304, SUS316L, Nominal Diameter: 1S, 1.5S, 2S, 2.5S, 3S, 4S
· Type: Fittings

PDF

Part Number

Configured Part Number is shown.

LB-S1-20S

 
Part Number
LB-S1-20S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Cap Connection Type (between Equal Type/Dia. Fittings) Weld-On
Metal Piece(Fittings etc.,) Material 304 Stainless Steel Range of Nominal Outside Diameter 1.0S~2.0S Nominal Diameter 2S

Please check the type/dimensions/specifications of the part LB-S1-20S in the Blind Liner - LB Series, Sanitary Fittings series.

Additional Products in this Category

Tech Support