(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ferrule - Weld-on, ZFS Series, Sanitary Fittings

Ferrule - Weld-on, ZFS Series, Sanitary Fittings
  • Volume Discount

The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.

Part Number

Configured Part Number is shown.

Part Number
ZFS-1S
ZFS-1S-SU6L
ZFS-1.5S
ZFS-1.5S-SU6L
ZFS-2S
ZFS-2S-SU6L
ZFS-2.5S
ZFS-2.5S-SU6L
ZFS-3S
ZFS-3S-SU6L
ZFS-4S
ZFS-4S-SU6L
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Range of Nominal Outside Diameter Nominal Outside Diameter
(Ø)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S1S
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.0S~2.0S1S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S1.5S
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.0S~2.0S1.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S2S
1 Piece(s)Available

9 Days or more

316L Stainless Steel1.0S~2.0S2S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S2.5S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S2.5S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S3S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S3S
1 Piece(s)Available

9 Days or more

304 Stainless Steel2.5S~4.5S4S
1 Piece(s)Available

9 Days or more

316L Stainless Steel2.5S~4.5S4S
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Range of Nominal Outside Diameter Nominal Outside Diameter
(Ø)

Loading...

  1. 1

Basic Information

Type Ferrule fitting Fitting Shape Welding Ferrule Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Surface Finish Machining

Additional Products in this Category

Tech Support