(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp - Mini-Ferrule, 3K Series, Sanitary Fittings

Clamp - Mini-Ferrule, 3K Series, Sanitary Fittings
  • Volume Discount

Materials: SUS304, Nominal Diameter: 1/2B(15A), 1/4B(8A), 3/8B(10A)
· Type: Clamp

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3K-M-8A
3K-M-10A
3K-M-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

12 Days or more

103/8B(10A)
1 Piece(s)Available

8 Days or more

101/2B(15A)

Loading...

  1. 1

Basic Information

Type Clamp Clamp Material 304 Stainless Steel

Additional Products in this Category

Tech Support