(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Arm Lock Coupling - Type-E Hose - Shank Adapter

Arm Lock Coupling - Type-E Hose - Shank Adapter
  • Volume Discount

•Type: Standard
For complete product overview and details on Arm Lock Coupling - Type-E Hose - Shank Adapter see the sections below:

Part Number

Configured Part Number is shown.

Part Number
AL-E15
AL-E20
AL-E25
AL-E32
AL-E40
AL-E50
AL-E65
AL-E80
AL-E100
BC-E15
BC-E20
BC-E25
BC-E32
BC-E40
BC-E50
BC-E65
BC-E80
BC-E100
SUS-E15
SUS-E20
SUS-E25
SUS-E32
SUS-E40
SUS-E50
SUS-E65
SUS-E80
SUS-E100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Dimension D
(mm)
Nominal Diameter
1 Piece(s)Available

10 Days or more

10Aluminum321/2B(15A)
1 Piece(s)Available

12 Days or more

10Aluminum323/4B(20A)
1 Piece(s)Available

12 Days or more

10Aluminum371B(25A)
1 Piece(s)Available

12 Days or more

10Aluminum461 1/4B(32A)
1 Piece(s)Available

12 Days or more

10Aluminum531 1/2B(40A)
1 Piece(s)Available

12 Days or more

10Aluminum642B(50A)
1 Piece(s)Available

12 Days or more

10Aluminum762 1/2B(65A)
1 Piece(s)Available

12 Days or more

10Aluminum923B(80A)
1 Piece(s)Available

12 Days or more

10Aluminum1204B(100A)
1 Piece(s)Available

10 Days or more

10Bronze321/2B(15A)
1 Piece(s)Available

12 Days or more

10Bronze323/4B(20A)
1 Piece(s)Available

12 Days or more

10Bronze371B(25A)
1 Piece(s)Available

12 Days or more

10Bronze461 1/4B(32A)
1 Piece(s)Available

12 Days or more

10Bronze531 1/2B(40A)
1 Piece(s)Available

12 Days or more

10Bronze642B(50A)
1 Piece(s)Available

12 Days or more

10Bronze762 1/2B(65A)
1 Piece(s)Available

12 Days or more

10Bronze923B(80A)
1 Piece(s)Available

12 Days or more

10Bronze1204B(100A)
1 Piece(s)Available

10 Days or more

10Stainless Steel (SCS14A)321/2B(15A)
1 Piece(s)Available

15 Days or more

10Stainless Steel (SCS14A)323/4B(20A)
1 Piece(s)Available

15 Days or more

10Stainless Steel (SCS14A)371B(25A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)461 1/4B(32A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)531 1/2B(40A)
1 Piece(s)Available

15 Days or more

10Stainless Steel (SCS14A)642B(50A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)762 1/2B(65A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)923B(80A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)1204B(100A)

Loading...

  1. 1

Basic Information

Type Standard Operating Environment, Applications Standard / Foods・Beverage Equipment

Additional Products in this Category

Tech Support