(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Arm Lock Coupling, Type B, Male Thread Coupler

Arm Lock Coupling, Type B, Male Thread Coupler
  • Volume Discount

•Type: Standard
For complete product overview and details on Arm Lock Coupling, Type B, Male Thread Coupler see the sections below:

Part Number

Configured Part Number is shown.

Part Number
AL-B15
AL-B20
AL-B25
AL-B32
AL-B40
AL-B50
AL-B65
AL-B80
AL-B100
BC-B15
BC-B20
BC-B25
BC-B32
BC-B40
BC-B50
BC-B65
BC-B80
BC-B100
SUS-B15
SUS-B20
SUS-B25
SUS-B32
SUS-B40
SUS-B50
SUS-B65
SUS-B80
SUS-B100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Nominal Diameter
1 Piece(s)Available

12 Days or more

10Aluminum1/2B(15A)
1 Piece(s)Available

12 Days or more

10Aluminum3/4B(20A)
1 Piece(s)Available

12 Days or more

10Aluminum1B(25A)
1 Piece(s)Available

12 Days or more

10Aluminum1 1/4B(32A)
1 Piece(s)Available

12 Days or more

10Aluminum1 1/2B(40A)
1 Piece(s)Available

12 Days or more

10Aluminum2B(50A)
1 Piece(s)Available

12 Days or more

10Aluminum2 1/2B(65A)
1 Piece(s)Available

12 Days or more

10Aluminum3B(80A)
1 Piece(s)Available

12 Days or more

10Aluminum4B(100A)
1 Piece(s)Available

12 Days or more

10Bronze1/2B(15A)
1 Piece(s)Available

12 Days or more

10Bronze3/4B(20A)
1 Piece(s)Available

12 Days or more

10Bronze1B(25A)
1 Piece(s)Available

12 Days or more

10Bronze1 1/4B(32A)
1 Piece(s)Available

12 Days or more

10Bronze1 1/2B(40A)
1 Piece(s)Available

12 Days or more

10Bronze2B(50A)
1 Piece(s)Available

12 Days or more

10Bronze2 1/2B(65A)
1 Piece(s)Available

12 Days or more

10Bronze3B(80A)
1 Piece(s)Available

12 Days or more

10Bronze4B(100A)
1 Piece(s)Available

15 Days or more

10Stainless Steel (SCS14A)1/2B(15A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)3/4B(20A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)1B(25A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)1 1/4B(32A)
1 Piece(s)Available

15 Days or more

10Stainless Steel (SCS14A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)2B(50A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)2 1/2B(65A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)3B(80A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)4B(100A)

Loading...

  1. 1

Basic Information

Type Standard Operating Environment, Applications Standard / Foods・Beverage Equipment

Additional Products in this Category

Tech Support