(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Oil and Abrasion Resistance Banner® BL-R Type

Hose for Oil and Abrasion Resistance Banner® BL-R Type

•Color: Orange
•Operating Temperature Range (?): -10::50
•Operating Pressure Range (mpa): -0.10::1.00
•Upper Operating Temperature Limit (Continuous Use) (?): 40

Part Number

Configured Part Number is shown.

Part Number
BBL-R-50-[1-50/1]M
BBL-R-65-[1-50/1]M
BBL-R-75-[1-50/1]M
BBL-R-100-[1-50/1]M
BBL-R-125-[1-20/1]M
BBL-R-150-[1-20/1]M
BBL-R-200-[1-20/1]M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal
(φ)
Allowable Bending Radius(Normal Temperature)
(mm)
Length
(m)
1 Piece(s)

14 Days or more

69.5506001 ~ 50
1 Piece(s)

14 Days or more

86657501 ~ 50
1 Piece(s)

14 Days or more

99.5757501 ~ 50
1 Piece(s)

14 Days or more

12910012501 ~ 50
1 Piece(s)

14 Days or more

159.512517001 ~ 20
1 Piece(s)

14 Days or more

187.515020001 ~ 20
1 Piece(s)

14 Days or more

247.520022501 ~ 20

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Powder / Foods / Cement / Grains Mounting Metal Pieces(Fittings etc.,) No Operating Pressure Range(MPa) -0.10::1.00
Color Orange Properties Abrasion Resistance / Pressure Resistance Operating Temperature Range(℃) -10::50
Upper Operating Temperature Limit (Continuous Use)(℃) 40

Additional Products in this Category

Tech Support