(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TAC Heran Ace

TAC Heran Ace

A lightweight, flexible, and wear resistant hose. The wear resistance performance is 4 times that of TAC Heran New Heat Resistant. Offers excellent durability due to the reinforcing thread, allowing use in locations with different heights where tensile loads are applied.

[Features]
· Has 4 times the wear resistance of TAC Heran New Heat Resistant (assuming the initial wear (8 hours after test start) of TAC Heran New Heat Resistant is 1, in the abrasion loss comparison).
· The product is transparent which makes it easy to check fluids and to find locations where fluids are clogged.
· Lightweight and flexible.
· Offers a pressure resistance performance that can withstand up to a maximum allowable pressure of 0.5Mpa (5.1kgf/f).
· Offers excellent durability due to reinforcing thread, allowing use possible in locations with different heights where tensile loads are applied to the hose.
· Offers a superior anti-static effect by means of a ground wire.

PDF

Part Number

Configured Part Number is shown.

25107-100-[1-20/1]

Part Number
25107-100-[1-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(m)
1 Piece(s)

47 Days or more

101 ~ 20

Loading...

  1. 1

Basic Information

Applicable Fluid Powder / Grains Mounting Metal Pieces(Fittings etc.,) No Hose Material Abrasion Resistance Special Urethane Resin+PVC+Reinforcement Fiber+Grounding Wire
Color Transparency O.D.(Ø) 121.8 Nominal Diameter (mm)(φ) 100
Properties Antistatic Performance / Abrasion Resistance / Transparency Allowable Bending Radius(mm) 360 Nominal Diameter (inch) 4
Allowable Pressure (Normal Temperature)(MPa) 0.5 Use Temperature Range, Suction(℃) -10~50 Operating Temperature Range, Delivery Discharge(℃) -10~50

Additional Products in this Category

Tech Support