(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TAC Heran Transparent

TAC Heran Transparent

The abrasion resistance performance is approximately 4 times that of TAC HERAN-N. A superior antistatic effect is achieved by the introduction a ground wire. Liquids are transported smoothly due to the extremely smooth inner surface. The transparent duct enables checking of the material being transported.

[Features]
· This product has 4 times the abrasion resistance of TAC HERAN-N (based on for initial value of 1 for TAC HERAN-N in the abrasion amount comparison test—eight hours after starting).
· The duct hose is transparent, which enables visually checking inside the duct.
· Superior anti-static effect due to the inclusion of a ground wire.
· Liquids are transported smoothly due to the extremely smooth inner surface.

PDF

Part Number

Configured Part Number is shown.

Part Number
25106-38-[1-50/1]
25106-50-[1-50/1]
25106-65-[1-50/1]
25106-90-[1-20/1]
25106-100-[1-20/1]
25106-150-[1-20/1]
25106-200-[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(Ø)
Nominal Diameter (mm)
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter (inch) Allowable Pressure (Normal Temperature)
(MPa)
Length
(m)
1 Piece(s)

13 Days or more

1048.5383501 1/20.41 ~ 50
1 Piece(s)

13 Days or more

1061.45055020.41 ~ 50
1 Piece(s)

14 Days or more

1076.0658002 1/20.41 ~ 50
1 Piece(s)

13 Days or more

10102.09011103 1/20.301 ~ 20
1 Piece(s)

13 Days or more

10117100125040.301 ~ 20
1 Piece(s)

13 Days or more

10169.4150275060.201 ~ 20
1 Piece(s)

13 Days or more

10226.4200400080.201 ~ 10

Loading...

  1. 1

Basic Information

Applicable Fluid Powder / Cement / Grains Mounting Metal Pieces(Fittings etc.,) No Hose Material Abrasion Resistance Special Urethane Resin+PVC+Grounding Wire
Color Transparency Properties Antistatic Performance / Abrasion Resistance / Transparency Use Temperature Range, Suction(℃) -10~50
Operating Temperature Range, Delivery Discharge(℃) -10~50

Additional Products in this Category

Tech Support