(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw with Wave Washer - Steel, Stainless Steel, M3 - M8【100-500 Pieces Per Package】

Hex Socket Cap Screw with Wave Washer - Steel, Stainless Steel, M3 - M8
  • Volume Discount

[Product Specifications]
[Material] Steel, Stainless Steel
[Surface Treatment] None, black Steel Oxide Coating

Part Number

Configured Part Number is shown.

Part Number
CSHHFAS-ST-M3-5
CSHHFAS-ST-M3-8
CSHHFAS-ST-M3-14
CSHHFAS-ST-M3-15
CSHHFAS-ST-M3-16
CSHHFAS-ST-M3-18
CSHHFAS-ST-M3-20
CSHHFAS-ST-M4-10
CSHHFAS-ST-M4-14
CSHHFAS-ST-M4-15
CSHHFAS-ST-M4-18
CSHHFAS-ST-M4-22
CSHHFAS-ST-M4-25
CSHHFAS-ST-M4-30
CSHHFAS-ST-M5-8
CSHHFAS-ST-M5-10
CSHHFAS-ST-M5-12
CSHHFAS-ST-M5-14
CSHHFAS-ST-M5-15
CSHHFAS-ST-M5-18
CSHHFAS-ST-M5-20
CSHHFAS-ST-M5-22
CSHHFAS-ST-M5-25
CSHHFAS-ST-M5-30
CSHHFAS-ST-M5-35
CSHHFAS-ST-M5-40
CSHHFAS-ST-M6-8
CSHHFAS-ST-M6-10
CSHHFAS-ST-M6-15
CSHHFAS-ST-M6-18
CSHHFAS-ST-M6-20
CSHHFAS-ST-M6-22
CSHHFAS-ST-M6-25
CSHHFAS-ST-M6-30
CSHHFAS-ST-M6-35
CSHHFAS-ST-M6-40
CSHHFAS-ST-M6-45
CSHHFAS-ST-M6-50
CSHHFAS-ST-M8-14
CSHHFAS-ST-M8-15
CSHHFAS-ST-M8-16
CSHHFAS-ST-M8-18
CSHHFAS-ST-M8-20
CSHHFAS-ST-M8-22
CSHHFAS-ST-M8-25
CSHHFAS-ST-M8-30
CSHHFAS-ST-M8-35
CSHHFAS-ST-M8-45
CSHHFAS-ST-M8-50
CSHHFAS-SUS-M3-14
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class(Steel)

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10350.5[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10380.5[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

103140.5[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

103150.5[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

103160.5[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

103180.5[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

103200.5[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

104100.7[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

104140.7[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

104150.7[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

104180.7[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

104220.7[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

104250.7[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

104300.7[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10580.8[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105100.8[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105120.8[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

105140.8[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105150.8[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

105180.8[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

105200.8[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

105220.8[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

105250.8[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

105300.8[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

105350.8[Steel] SteelBlack Oxide Coating12.9

400 Pieces Per Package

1 Pack(s)Available

17 Days or more

105400.8[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10681[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

106101[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106151[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

106181[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106201[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

106221[Steel] SteelBlack Oxide Coating12.9

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

106251[Steel] SteelBlack Oxide Coating12.9

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

106301[Steel] SteelBlack Oxide Coating12.9

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

106351[Steel] SteelBlack Oxide Coating12.9

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

106401[Steel] SteelBlack Oxide Coating12.9

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

106451[Steel] SteelBlack Oxide Coating12.9

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

106501[Steel] SteelBlack Oxide Coating12.9

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

108141.25[Steel] SteelBlack Oxide Coating12.9

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

108151.25[Steel] SteelBlack Oxide Coating12.9

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

108161.25[Steel] SteelBlack Oxide Coating12.9

200 Pieces Per Package

1 Pack(s)Available

14 Days or more

108181.25[Steel] SteelBlack Oxide Coating12.9

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

108201.25[Steel] SteelBlack Oxide Coating12.9

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

108221.25[Steel] SteelBlack Oxide Coating12.9

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

108251.25[Steel] SteelBlack Oxide Coating12.9

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

108301.25[Steel] SteelBlack Oxide Coating12.9

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

108351.25[Steel] SteelBlack Oxide Coating12.9

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

108451.25[Steel] SteelBlack Oxide Coating12.9

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

108501.25[Steel] SteelBlack Oxide Coating12.9

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

103140.5[Stainless Steel] Stainless SteelNo-

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Washer Included
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support