(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw with Spring and Flat Washer - Steel, Trivalent Chromate, M3 - M12【1-1,000 Pieces Per Package】

Hex Socket Cap Screw with Spring and Flat Washer - Steel, Trivalent Chromate, M3 - M12
  • Volume Discount

[Product Specifications]
Material: 4137 Alloy Steel
Nominal Size: M3-M12
Trivalent chromate products are also available in addition products in the catalog.

[Features]
· Spring washer and flat washer embedded in a hexagonal socket head bolt that conforms to P type use location specifications.
· Ideal when a loosening resistance effect utilizing spring reaction force is required, especially when tightening to a target object is not possible.
WA Socket SP Type

Part Number

Configured Part Number is shown.

Part Number
087830006
087830010
087830014
087830015
087830016
087830030
087840008
087840010
087840012
087840016
087840020
087840030
087840045
087850010
087850012
087850015
087850016
087850018
087850020
087850025
087850030
087860010
087860012
087860015
087860016
087860020
087860025
087860030
087860035
087860040
087880016
087880018
087880020
087880025
087880030
087880040
087880050
087890050
087892020
087892045
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)

1,000 Pieces Per Package

100 Pack(s)Available

10 Days or more

10360.5

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

103100.5

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

103140.5

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

103150.5

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

103160.5

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

103300.5

1,000 Pieces Per Package

1,000 Pack(s)Available

16 Days or more

10480.7

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

104100.7

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

104120.7

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

104160.7

1,000 Pieces Per Package

1,000 Pack(s)Available

10 Days or more

104200.7

500 Pieces Per Package

500 Pack(s)Available

10 Days or more

104300.7

400 Pieces Per Package

500 Pack(s)Available

10 Days or more

104450.7
1 Piece(s)Available

8 Days or more

105100.8
1 Piece(s)Available

8 Days or more

105120.8
1 Piece(s)Available

8 Days or more

105150.8
1 Piece(s)Available

8 Days or more

105160.8

500 Pieces Per Package

500 Pack(s)Available

10 Days or more

105180.8

400 Pieces Per Package

400 Pack(s)Available

10 Days or more

105200.8

400 Pieces Per Package

400 Pack(s)Available

10 Days or more

105250.8

300 Pieces Per Package

300 Pack(s)Available

12 Days or more

105300.8

400 Pieces Per Package

400 Pack(s)Available

10 Days or more

106101

400 Pieces Per Package

400 Pack(s)Available

10 Days or more

106121

400 Pieces Per Package

400 Pack(s)Available

10 Days or more

106151

400 Pieces Per Package

400 Pack(s)Available

12 Days or more

106161

400 Pieces Per Package

400 Pack(s)Available

19 Days or more

106201

300 Pieces Per Package

300 Pack(s)Available

10 Days or more

106251

300 Pieces Per Package

300 Pack(s)Available

10 Days or more

106301

200 Pieces Per Package

200 Pack(s)Available

18 Days or more

106351

200 Pieces Per Package

200 Pack(s)Available

10 Days or more

106401

200 Pieces Per Package

200 Pack(s)Available

10 Days or more

108161.25

200 Pieces Per Package

200 Pack(s)Available

10 Days or more

108181.25

200 Pieces Per Package

2,000 Pack(s)Available

13 Days or more

108201.25

200 Pieces Per Package

200 Pack(s)Available

10 Days or more

108251.25

100 Pieces Per Package

200 Pack(s)Available

16 Days or more

108301.25

100 Pieces Per Package

100 Pack(s)Available

10 Days or more

108401.25

100 Pieces Per Package

100 Pack(s)Available

10 Days or more

108501.25

80 Pieces Per Package

80 Pack(s)Available

12 Days or more

1010501.5

80 Pieces Per Package

80 Pack(s)Available

10 Days or more

1012201.75

60 Pieces Per Package

60 Pack(s)Available

10 Days or more

1012451.75

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material 4137 Alloy Steel Surface Treatment Trivalent Chromate Thread ridge Type Metric coarse
Tip shape Flat End Additional Shapes Washer Included Sales Unit Box/package
Application Standard Strength Class(Steel) 10.9

Additional Products in this Category

Tech Support