(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
[Material] Equivalent to SWCH Steel
[Surface Treatment] Trivalent White
[Nominal Size] M10
[Pitch] 1.25
Strength Class (Steel): 4.8
[Application] High Strength
A split washer and flat washer are embedded in the hexagonal shaped head with a shape that prevents them from falling off, and numerical markings (4) for strength and identification are stamped in the head.
SP-3 (Spac + JIS Flat W) Fine
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Nominal of Thread (M) | 10 | Pitch(mm) | 1.25 | Detailed Shape | Small Diameter |
---|---|---|---|---|---|
Mounting Hole Shape | No | Basic Shape | Hex | Material | SWCH Equivalent |
Thread ridge Type | Metric fine | Tip shape | Flat End | Additional Shapes | Washer Included |
Sales Unit | Box/package | Application | High Strength | Strength Class(Steel) | 4.8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy