(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Bolt with External Tooth Washer - Steel, Black Oxide, M3 - M12【1-100 Pieces Per Package】

Hex Socket Cap Bolt with External Tooth Washer - Steel, Black Oxide, M3 - M12
  • Volume Discount

[Product Specifications]
[Material] Steel
[Surface Treatment] Black Oxide Finish
Loosening countermeasure for class 12.9 (tensile strength of 1200 N/m ㎡ or more) parts

[Features]
· Excellent vibration resistance is highly effective at preventing looseness.
· An optimal washer is selected to eliminate sinking of the bearing surface, and also achieve a suitable bolt tightening torque, so dimensional variation is limited even when high axial torque is applied.
· The washer need not be assembled with the bolt, which improves workability and lowers the fastening cost.

Part Number

Configured Part Number is shown.

Part Number
GOS-GTS-M3X6
GOS-GTS-M3X10
GOS-GTS-M3X12
GOS-GTS-M3X15
GOS-GTS-M3X20
GOS-GTS-M4X6
GOS-GTS-M4X8
GOS-GTS-M4X10
GOS-GTS-M4X12
GOS-GTS-M4X14
GOS-GTS-M4X16
GOS-GTS-M4X18
GOS-GTS-M4X25
GOS-GTS-M5X8
GOS-GTS-M5X10
GOS-GTS-M5X12
GOS-GTS-M5X15
GOS-GTS-M5X16
GOS-GTS-M5X18
GOS-GTS-M5X20
GOS-GTS-M5X22
GOS-GTS-M5X25
GOS-GTS-M6X12
GOS-GTS-M6X15
GOS-GTS-M6X20
GOS-GTS-M6X25
GOS-GTS-M8X15
GOS-GTS-M8X16
GOS-GTS-M8X20
GOS-GTS-M8X35
GOS-GTS-M10X14
GOS-GTS-M10X22
GOS-GTS-M10X30
GOS-GTS-M10X35
GOS-GTS-M10X40
GOS-GTS-M12X20
GOS-GTS-M12X22
GOS-GTS-M12X35
GOS-GTS-M12X40
GOS-GTS-M12X45
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit
1 Piece(s)Available

8 Days or more

10360.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103100.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103120.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103150.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103200.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10460.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10480.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104100.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104120.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104140.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104160.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104180.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104250.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10580.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105100.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105120.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105150.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105160.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105180.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105200.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105220.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105250.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106121Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106151Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106201Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106251Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108151.25Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108161.25Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108201.25Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108351.25Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1010141.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1010221.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1010301.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1010351.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1010401.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1012201.75Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1012221.75Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1012351.75Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012401.75Box/package
1 Piece(s)Available

8 Days or more

1012451.75Low Quantity Available beginning with 1 pc.

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Structural Alloy Stee Surface Treatment Black oxide coating Thread ridge Type Metric coarse
Tip shape Flat End Additional Shapes Flanged Application Standard

Additional Products in this Category

Tech Support