(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LR Pan Head Screw【5,000 Pieces Per Package】

LR Pan Head Screw
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Box, Pack
•Mounting Hole Shape: LR (line recess)
•Screw Type: Fully Threaded

PDF

Part Number

Configured Part Number is shown.

CSLRPNH-ST3B-M2-4

  • Order Qty.

     Pkg. (5000 pc(s). included)

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Thread Size (M)2Length L (mm)4
Details of ShapePanMounting Hole Shape[Hexalobular Socket] LR (line recess)
Basic ShapeStandard (Round)Material[Steel] Steel
Surface Treatment[Trivalent Chromate] Trivalent BlackThread TypeMetric coarse
Tip Shape[Flat End] Flat EndAdditional ShapesStandard
Unit of SaleBox/packageApplicationStandard / Tamper-proof
Show More
Pitch(mm)0.4Screw TypeComplete thread
RoHS10 - -
Show Less
Part Number
CSLRPNH-ST3B-M2-4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Thread Size (M) 2 Length L (mm) 4 Details of Shape Pan
Mounting Hole Shape LR (line recess) Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent Black Thread Type Metric coarse Tip Shape Flat End
Additional Shapes Standard Unit of Sale Box/package Application Standard / Tamper-proof
Pitch(mm) 0.4 Screw Type Complete thread

Please check the type/dimensions/specifications of the part CSLRPNH-ST3B-M2-4 in the LR Pan Head Screw series.

Additional Products in this Category

Tech Support