(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Button Head Cap Screws - Tamper Proof

Button Head Cap Screws - Tamper Proof

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

•Shape: Screws Tamper Proof
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: Hex Socket(Dedicated Tool)
•Material: 304 Stainless Steel

  • inCAD Components
Button Head Cap Screws - Tamper Proof:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
IBNP3-6
IBKPL3
Part Number
TypeM-L
IBNP6-10
12
16
20
25
30
40
50
8-10
12
16
20
25
30
35
40
45
50
Part Number
TypeM-L
IBNP3- 6
8
10
12
16
4- 8
10
12
16
20
25
30
5-10
12
16
20
25
30
40
MxP (Coarse)AEBb(C)
(Min.)
d
(Max.)
(e) (Max.)
3x0.55.71.6521.01.043.61
4x0.77.62.22.51.11.34.71.4
5x0.89.52.7531.31.565.71.6
6x1.010.53.341.62.086.82
8x1.25144.4522.69.22.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
IBNP3-6
IBNP3-8
IBNP3-10
IBNP3-12
IBNP3-16
IBNP4-8
IBNP4-10
IBNP4-12
IBNP4-16
IBNP4-20
IBNP4-25
IBNP4-30
IBNP5-10
IBNP5-12
IBNP5-16
IBNP5-20
IBNP5-25
IBNP5-30
IBNP5-40
IBNP6-10
IBNP6-12
IBNP6-16
IBNP6-20
IBNP6-25
IBNP6-30
IBNP6-40
IBNP6-50
IBNP8-10
IBNP8-12
IBNP8-16
IBNP8-20
IBNP8-25
IBNP8-30
IBNP8-35
IBNP8-40
IBNP8-45
IBNP8-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm)
1 Piece(s)Available

8 Days or more

1036
1 Piece(s)Available

Same day

Stock

1038
1 Piece(s)Available

8 Days or more

10310
1 Piece(s)Available

8 Days or more

10312
1 Piece(s)Available

Same day

Stock

10316
1 Piece(s)Available

Same day

Stock

1048
1 Piece(s)Available

8 Days or more

10410
1 Piece(s)Available

Same day

Stock

10412
1 Piece(s)Available

8 Days or more

10416
1 Piece(s)Available

8 Days or more

10420
1 Piece(s)Available

8 Days or more

10425
1 Piece(s)Available

8 Days or more

10430
1 Piece(s)Available

Same day

Stock

10510
1 Piece(s)Available

Same day

Stock

10512
1 Piece(s)Available

Same day

Stock

10516
1 Piece(s)Available

Same day

Stock

10520
1 Piece(s)Available

Same day

Stock

10525
1 Piece(s)Available

8 Days or more

10530
1 Piece(s)Available

8 Days or more

10540
1 Piece(s)Available

8 Days or more

10610
1 Piece(s)Available

8 Days or more

10612
1 Piece(s)Available

6 Days

Stock

10616
1 Piece(s)Available

Same day

Stock

10620
1 Piece(s)Available

8 Days or more

10625
1 Piece(s)Available

Same day

Stock

10630
1 Piece(s)Available

8 Days or more

10640
1 Piece(s)Available

8 Days or more

10650
1 Piece(s)Available

8 Days or more

10810
1 Piece(s)Available

8 Days or more

10812
1 Piece(s)Available

Same day

Stock

10816
1 Piece(s)Available

8 Days or more

10820
1 Piece(s)Available

Same day

Stock

10825
1 Piece(s)Available

8 Days or more

10830
1 Piece(s)Available

8 Days or more

10835
1 Piece(s)Available

8 Days or more

10840
1 Piece(s)Available

8 Days or more

10845
1 Piece(s)Available

8 Days or more

10850

Loading...

  1. 1
 

Basic Information

Details of Shape Button Mounting Hole Shape Hex Socket(Dedicated Tool) Basic Shape Screws Tamper Proof
Material 304 Stainless Steel Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shapes Standard Unit of Sale Low Quantity Available beginning with 1 pc.
Application Standard / For Vacuum Systems

Additional Products in this Category

Complementary Products

Tech Support