(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-way Pan Head Screw, SROS【1-20 Pieces Per Package】

One-way Pan Head Screw, SROS
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Mounting Hole Shape: One-Sided
•Screw Type: Fully Threaded
•Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SROS-M3X5
SROS-M3X5-VA
SROS-M3X6
SROS-M3X6-VA
SROS-M3X8
SROS-M3X8-VA
SROS-M3X10
SROS-M3X10-VA
SROS-M3X12
SROS-M3X12-VA
SROS-M3X16
SROS-M3X16-VA
SROS-M4X6
SROS-M4X6-VA
SROS-M4X8
SROS-M4X8-VA
SROS-M4X10
SROS-M4X10-VA
SROS-M4X12
SROS-M4X12-VA
SROS-M4X16
SROS-M4X16-VA
SROS-M4X20
SROS-M4X20-VA
SROS-M4X25
SROS-M4X25-VA
SROS-M5X8
SROS-M5X8-VA
SROS-M5X10
SROS-M5X10-VA
SROS-M5X12
SROS-M5X12-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Size (M) Length L (mm) Unit of Sale Pitch
(mm)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

35Box/package0.5
1 Piece(s)Available

10 Days or more

35Low Quantity (can be purchased from one)0.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

36Box/package0.5
1 Piece(s)Available

10 Days or more

36Low Quantity (can be purchased from one)0.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

38Box/package0.5
1 Piece(s)Available

10 Days or more

38Low Quantity (can be purchased from one)0.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

310Box/package0.5
1 Piece(s)Available

10 Days or more

310Low Quantity (can be purchased from one)0.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

312Box/package0.5
1 Piece(s)Available

10 Days or more

312Low Quantity (can be purchased from one)0.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

316Box/package0.5
1 Piece(s)Available

10 Days or more

316Low Quantity (can be purchased from one)0.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

46Box/package0.7
1 Piece(s)Available

10 Days or more

46Low Quantity (can be purchased from one)0.7

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

48Box/package0.7
1 Piece(s)Available

10 Days or more

48Low Quantity (can be purchased from one)0.7

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

410Box/package0.7
1 Piece(s)Available

10 Days or more

410Low Quantity (can be purchased from one)0.7

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

412Box/package0.7
1 Piece(s)Available

10 Days or more

412Low Quantity (can be purchased from one)0.7

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

416Box/package0.7
1 Piece(s)Available

10 Days or more

416Low Quantity (can be purchased from one)0.7

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

420Box/package0.7
1 Piece(s)Available

10 Days or more

420Low Quantity (can be purchased from one)0.7

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

425Box/package0.7
1 Piece(s)Available

10 Days or more

425Low Quantity (can be purchased from one)0.7

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

58Box/package0.8
1 Piece(s)Available

10 Days or more

58Low Quantity (can be purchased from one)0.8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

510Box/package0.8
1 Piece(s)Available

10 Days or more

510Low Quantity (can be purchased from one)0.8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

512Box/package0.8
1 Piece(s)Available

10 Days or more

512Low Quantity (can be purchased from one)0.8

Loading...

  1. 1

Basic Information

Details of Shape Pan Mounting Hole Shape One Side Basic Shape Standard (Round)
Material Stainless Steel Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shapes Standard Application Standard / Tamper-proof
Screw Type Complete thread

Additional Products in this Category

Tech Support