(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jack Point HEX Head Screw【1-500 Pieces Per Package】

Jack Point HEX Head Screw
  • Volume Discount

•Shape: Hex
•Thread Ridge Type: Drill Screw
•Application: Standard
•Shape: Standard
•Additional Shape: Flanged

Part Number

Configured Part Number is shown.

Part Number
HXNSFJP-410-D5-35
HXNSFJP-410-D5-45
HXNSFJP-410-D6-35
HXNSFJP-410-D6-70
HXNSFJP-410-D6-90
HXNSFJP-410-D6-105
HXNSFJP-ST3W-D5-16
HXNSFJP-ST3W-D5-30
HXNSFJP-ST3W-D5-35
HXNSFJP-ST3W-D5-40
HXNSFJP-ST3W-D5-45
HXNSFJP-ST3W-D5-50
HXNSFJP-ST3W-D6-35
HXNSFJP-ST3W-D6-40
HXNSFJP-ST3W-D6-45
HXNSFJP-ST3W-D6-60
HXNSFJP-ST3W-D6-65
HXNSFJP-ST3W-D6-70
HXNSFJP-ST3W-D6-75
HXNSFJP-ST3W-D6-80
HXNSFJP-ST3W-D6-90
HXNSFJP-ST3W-D6-105
HXNSFJP-ST3W-D6-115
HXNSFJP-ST3W-D6-135
HXNSFJP-ST3W-D6-150
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

10535[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10545[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10635[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10670[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10690[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

106105[Stainless Steel] Stainless Steel (SUS410)NoBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10530[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10535[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10540[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10545[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10550[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10635[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10640[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10645[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10660[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

10665[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

10670[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

70 Pieces Per Package

1 Pack(s)Available

8 Days or more

10675[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10680[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10690[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

106105[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

106115[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

106135[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

106150[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Thread ridge Type Drill Screw Tip shape Other special shapes Additional Shapes Flanged
Application Standard

Additional Products in this Category

Tech Support