(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PAN Head Pias Screw with Bonded Washer Seal【1-400 Pieces Per Package】

PAN Head Pias Screw with Bonded Washer Seal
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Screw Type: Complete thread

Part Number

Configured Part Number is shown.

Part Number
CSPPNSFWS-410-D5-16
CSPPNSFWS-ST3W-D4-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

105[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

104[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit

Loading...

  1. 1

Basic Information

Length L (mm) 16 Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Thread ridge Type Drill Screw Tip shape Other special shapes
Additional Shapes Flanged Application Standard

Additional Products in this Category

Tech Support