(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PAN Head Flashpoint Screw with Seal Washer【1-500 Pieces Per Package】 (CSPTND-410-D4-16)

PAN Head Flashpoint Screw with Seal Washer CSPTND-410-D4-16
  • Volume Discount

[Material] Steel SUS410
[Surface treatment] None, trivalent white,

Part Number

Configured Part Number is shown.

CSPTND-410-D4-16

Part Number
CSPTND-410-D4-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

1016[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Standard Mounting Hole Shape Phillips
Basic Shape Standard (Round) Thread ridge Type Drill Screw Tip shape Cone Point
Additional Shapes Standard Application Standard

Additional Products in this Category

Tech Support