(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Countersunk Head FRX Screw (D=6) (Fine Thread)【1-1,000 Pieces Per Package】

Small Countersunk Head FRX Screw (D=6) (Fine Thread)
  • Volume Discount

[Material] Stainless steel SUS410 Stainless steel
[Surface treatment] None, German brown plating, black paint

Part Number

Configured Part Number is shown.

Part Number
CSPCSMSFRXD6-410-D4-13
CSPCSMSFRXD6-410-D4-19
CSPCSMSFRXD6-410GJB-D4-10
CSPCSMSFRXD6-410GJB-D4-13
CSPCSMSFRXD6-410GJB-D4-16
CSPCSMSFRXD6-410GJB-D4-19
CSPCSMSFRXD6-410GJB-D4-25
CSPCSMSFRXD6-410TBS-D4-16
CSPCSMSFRXD6-410TBS-D4-19
CSPCSMSFRXD6-410TBS-D4-25
CSPCSMSFRXD6-SUS-D4-13
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

1013[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1019[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1013[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1019[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1019[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package
1 Piece(s)Available

8 Days or more

1013[Stainless Steel] Stainless SteelNoLow Quantity (can be purchased from one)
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Material Surface Treatment Sales Unit

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Thread ridge Type Drill Screw Fine Tip shape Other special shapes
Application Standard

Additional Products in this Category

Tech Support