(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HEX Head Flashpoint Screw【1-1,000 Pieces Per Package】

HEX Head Flashpoint Screw
  • Volume Discount

•Shape: Hex
•Thread Ridge Type: Drill Screw
•Application: Standard
•Shape: Standard
•Additional Shape: Flanged

Part Number

Configured Part Number is shown.

Part Number
HXNTNDFP-410-D5-19
HXNTNDFP-410-D5-25
HXNTNDFP-410-D5-35
HXNTNDFP-410-D6-19
HXNTNDFP-410-D6-25
HXNTNDFP-410-D6-50
HXNTNDFP-410-D6-80
HXNTNDFP-410-D6-90
HXNTNDFP-ST3W-D5-19
HXNTNDFP-ST3W-D5-25
HXNTNDFP-ST3W-D5-30
HXNTNDFP-ST3W-D5-35
HXNTNDFP-ST3W-D5-45
HXNTNDFP-ST3W-D6-19
HXNTNDFP-ST3W-D6-25
HXNTNDFP-ST3W-D6-50
HXNTNDFP-ST3W-D6-55
HXNTNDFP-ST3W-D6-60
HXNTNDFP-ST3W-D6-70
HXNTNDFP-ST3W-D6-80
HXNTNDFP-ST3W-D6-90
HXNTNDFP-ST3W-D6-115
HXNTNDFP-ST3W-D6-135
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit Thread Length
(mm)
1 Piece(s)Available

8 Days or more

10519[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10525[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10535[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10619[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)-

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625[Stainless Steel] Stainless Steel (SUS410)NoBox/package-
1 Piece(s)Available

8 Days or more

10650[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)-

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10680[Stainless Steel] Stainless Steel (SUS410)NoBox/package60
1 Piece(s)Available

8 Days or more

10690[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)60

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10519[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10525[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10530[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10535[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10545[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10619[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10650[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10655[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10660[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10670[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package60

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10680[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package60

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10690[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package60

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

106115[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package60

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106135[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package60

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Thread ridge Type Drill Screw Tip shape Cone Point Additional Shapes Flanged
Application Standard

Additional Products in this Category

Tech Support