(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Sale Unit: Box/package
•Application: Standard
•Pitch (mm): 1.4
Part Number
Configured Part Number is shown.
CSPPNSLD-ST3W-D4
Nominal of Thread (M) | 4 | Length L (mm) | 16 | Detailed Shape | Pan |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | Steel |
Surface Treatment | Trivalent White | Thread ridge Type | Drill Screw | Tip shape | Other special shapes |
Additional Shapes | Standard | Sales Unit | Box/package | Application | Standard |
Please check the type/dimensions/specifications of the part CSPPNSLD-ST3W-D4 in the PAN Head Long Drill Pias Screw series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy