(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Thread Type] Tap-Tight
[Detailed Shape] Pan
[Mounting Hole Shape] Hexalobular Socket
[Basic Shape] Standard (Round)
[Materials] Steel
[Tip Shape] Other, Special
[Shape]
[Additional Shapes] Standard
[Sales Unit] Box/Package
[Application] Standard
[Nominal Thread (M)] 3 4
[Length L (mm)] 6 8 10 12 20
[Surface Treatment] Trivalent Chromate, Trivalent Black, Trivalent White, Uni-Chromate plating, Chromate Plating, Nickel Plating
Part Number
Configured Part Number is shown.
Part Number |
---|
CSXPNSS-ST3W-TPT3-6 |
CSXPNSS-ST3W-TPT3-8 |
CSXPNSS-ST3W-TPT3-10 |
CSXPNSS-ST3W-TPT3-12 |
CSXPNSS-ST3W-TPT4-8 |
CSXPNSS-ST3W-TPT4-10 |
CSXPNSS-ST3W-TPT4-12 |
CSXPNSS-STC-TPT3-10 |
Part Number |
---|
Loading...
Thread ridge Type | Tap-Tight | Detailed Shape | Pan | Mounting Hole Shape | Hexalobular socket |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Steel | Tip shape | Other Special Shapes |
Additional Shapes | Standard | Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy