(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Pan Head, Phillips Drive, Flanged, Type TP-TP【1,500-4,000 Pieces Per Package】

Self Tapping Screws - Pan Head, Phillips Drive, Flanged, Type TP-TP
  • Volume Discount

[Thread ridge type] Tap-Tight
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Other Specials
[Shape]
[Additional shapes] With a flange
[Sales unit] Box/package
[Application] Standard
[Nominal Thread (M)] 3 4
[Length L (mm)] 5 6 8 10 12 14
[Surface treatment] Trivalent chromate, Trivalent black, Trivalent white, Chromate plating, Black chromate, Nickel plating

Part Number

Configured Part Number is shown.

Part Number
CSPPNSFTPTP-ST3B-TPT3-5
CSPPNSFTPTP-ST3B-TPT3-6
CSPPNSFTPTP-ST3B-TPT3-8
CSPPNSFTPTP-ST3B-TPT3-10
CSPPNSFTPTP-ST3B-TPT3-12
CSPPNSFTPTP-ST3B-TPT4-6
CSPPNSFTPTP-ST3B-TPT4-8
CSPPNSFTPTP-ST3B-TPT4-10
CSPPNSFTPTP-ST3W-TPT3-5
CSPPNSFTPTP-ST3W-TPT3-6
CSPPNSFTPTP-ST3W-TPT3-8
CSPPNSFTPTP-ST3W-TPT3-10
CSPPNSFTPTP-ST3W-TPT3-12
CSPPNSFTPTP-ST3W-TPT4-6
CSPPNSFTPTP-ST3W-TPT4-8
CSPPNSFTPTP-ST3W-TPT4-10
CSPPNSFTPTP-ST3W-TPT4-12
CSPPNSFTPTP-STC-TPT3-5
CSPPNSFTPTP-STC-TPT3-6
CSPPNSFTPTP-STC-TPT3-8
CSPPNSFTPTP-STC-TPT3-10
CSPPNSFTPTP-STC-TPT3-12
CSPPNSFTPTP-STC-TPT4-6
CSPPNSFTPTP-STC-TPT4-8
CSPPNSFTPTP-STC-TPT4-10
CSPPNSFTPTP-STCB-TPT3-5
CSPPNSFTPTP-STCB-TPT3-6
CSPPNSFTPTP-STCB-TPT3-8
CSPPNSFTPTP-STCB-TPT3-10
CSPPNSFTPTP-STCB-TPT3-12
CSPPNSFTPTP-STCB-TPT4-6
CSPPNSFTPTP-STCB-TPT4-8
CSPPNSFTPTP-STCB-TPT4-10
CSPPNSFTPTP-STN-TPT3-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment

4,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

1035[Trivalent Chromate] Trivalent Black

4,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

1036[Trivalent Chromate] Trivalent Black

3,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

1038[Trivalent Chromate] Trivalent Black

3,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

10310[Trivalent Chromate] Trivalent Black

2,500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10312[Trivalent Chromate] Trivalent Black

2,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

1046[Trivalent Chromate] Trivalent Black

1,800 Pieces Per Package

1 Pack(s)Available

18 Days or more

1048[Trivalent Chromate] Trivalent Black

1,500 Pieces Per Package

1 Pack(s)Available

18 Days or more

10410[Trivalent Chromate] Trivalent Black

4,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1035[Trivalent Chromate] Trivalent White

4,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1036[Trivalent Chromate] Trivalent White

3,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1038[Trivalent Chromate] Trivalent White

3,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10310[Trivalent Chromate] Trivalent White

2,500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10312[Trivalent Chromate] Trivalent White

2,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1046[Trivalent Chromate] Trivalent White

1,800 Pieces Per Package

1 Pack(s)Available

9 Days or more

1048[Trivalent Chromate] Trivalent White

1,500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10410[Trivalent Chromate] Trivalent White

1,500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10412[Trivalent Chromate] Trivalent White

4,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

-35[Chromate Plating] Chromate Plating

4,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

-36[Chromate Plating] Chromate Plating

3,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

-38[Chromate Plating] Chromate Plating

3,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

-310[Chromate Plating] Chromate Plating

2,500 Pieces Per Package

1 Pack(s)Available

18 Days or more

-312[Chromate Plating] Chromate Plating

2,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

-46[Chromate Plating] Chromate Plating

1,800 Pieces Per Package

1 Pack(s)Available

18 Days or more

-48[Chromate Plating] Chromate Plating

1,500 Pieces Per Package

1 Pack(s)Available

18 Days or more

-410[Chromate Plating] Chromate Plating

4,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

-35[Chromate Plating] Black Chromate

4,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

-36[Chromate Plating] Black Chromate

3,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

-38[Chromate Plating] Black Chromate

3,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

-310[Chromate Plating] Black Chromate

2,500 Pieces Per Package

1 Pack(s)Available

18 Days or more

-312[Chromate Plating] Black Chromate

2,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

-46[Chromate Plating] Black Chromate

1,800 Pieces Per Package

1 Pack(s)Available

18 Days or more

-48[Chromate Plating] Black Chromate

1,500 Pieces Per Package

1 Pack(s)Available

18 Days or more

-410[Chromate Plating] Black Chromate

4,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1036[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Thread ridge Type Tap-Tight Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Tip shape Other Special Shapes
Additional Shapes Flanged Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support