(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Thread ridge type] Self Tapping Screws
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Cone Point
[Additional shapes] Washer Insert
[Sales unit] Box/package
[Application] Standard
[Nominal Thread (M)] 3 4
[Length L (mm)] 6 8 10 12 16 20 25
[Surface treatment] Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Chrome plating,
Loading...
Thread ridge Type | Self Tapping Screws | Detailed Shape | Pan | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Steel | Tip shape | Cone Point |
Additional Shapes | Washer Included | Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy