(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Disc Head, Hexalobular Drive, Type 1-A TRX【1-1,500 Pieces Per Package】

Self Tapping Screws - Disc Head, Hexalobular Drive, Type 1-A TRX
  • Volume Discount

[Materials] Steel Stainless steel
[Surface treatment]None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating, black paint on head (matte), black paint

Part Number

Configured Part Number is shown.

Part Number
CSXCSTTP1-ST3W-TP4-12
CSXCSTTP1-ST3W-TP4-16
CSXCSTTP1-ST3W-TP4-20
CSXCSTTP1-ST3W-TP4-25
CSXCSTTP1-STC-TP4-12
CSXCSTTP1-STCB-TP3-25
CSXCSTTP1-STN-TP4-12
CSXCSTTP1-STU-TP4-30
CSXCSTTP1-SUS-TP4-10
CSXCSTTP1-SUS-TP4-12
CSXCSTTP1-SUS-TP4-16
CSXCSTTP1-SUS-TP4-20
CSXCSTTP1-SUS-TP4-25
CSXCSTTP1-SUS-TP4-30
CSXCSTTP1-SUSTBS-TP4-10
CSXCSTTP1-SUSTBS-TP4-12
CSXCSTTP1-SUSTBS-TP4-20
CSXCSTTP1-SUSTHB-TP4-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

10420[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10425[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

-412[Steel] Steel[Chromate Plating] Chromate PlatingBox/package

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-325[Steel] Steel[Chromate Plating] Black ChromateBox/package

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10412[Steel] Steel[Nickel Plating] Nickel PlatingBox/package

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

-430[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingBox/package
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10430[Stainless Steel] Stainless Steel[No] NoLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10410[Stainless Steel] Stainless Steel[Black Paint] Black PaintBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Stainless Steel] Stainless Steel[Black Paint] Black PaintBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10420[Stainless Steel] Stainless Steel[Black Paint] Black PaintBox/package
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] Stainless Steel[Black Paint] Head Paint (Matt Black)Low Quantity (can be purchased from one)
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Detailed Shape Disc Mounting Hole Shape Hexalobular socket
Basic Shape Standard (Round) Tip shape Cone Point Additional Shapes Standard
Application Standard

Additional Products in this Category

Tech Support