(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
· Thread ridge type: Self tapping screws
· Thread: M4
· Detailed shape: Pan
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Materials: Equivalent to SUS304
· Tip shape: Other special
· Additional shapes: Standard
· Application: Standard
Length (mm): 20, 25, 30, 35, 40, 45, 50, 55, 60, 65, 70
· Surface treatment: None, German-brown plating, Black paint, Temper color, Temper color, Temper color (thick)
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Thread ridge Type | Self Tapping Screws | Nominal of Thread (M) | 4 | Detailed Shape | Pan |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | 304 Stainless Steel Equivalent |
Tip shape | Other Special Shapes | Additional Shapes | Standard | Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy