(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Weld Bolt【1-2,500 Pieces Per Package】

Weld Bolt
  • Volume Discount

Bolts with protrusions for welding on the bearing surface, which is the back side of the head.
[Features]
·When a high voltage is applied to a welding bolt fixed on a steel plate, the protrusion on the bearing surface can be instantly welded.
·It ensures the fixation.
[Applications]
·Ideal for areas where welding is required.

Part Number

Configured Part Number is shown.

Part Number
SPNFLH-ST3B-M4-8
SPNFLH-ST3B-M4-10
SPNFLH-ST3B-M4-12
SPNFLH-ST3B-M4-15
SPNFLH-ST3B-M4-16
SPNFLH-ST3B-M4-20
SPNFLH-ST3B-M4-25
SPNFLH-ST3B-M4-30
SPNFLH-ST3B-M5-8
SPNFLH-ST3B-M5-10
SPNFLH-ST3B-M5-12
SPNFLH-ST3B-M5-14
SPNFLH-ST3B-M5-15
SPNFLH-ST3B-M5-16
SPNFLH-ST3B-M5-18
SPNFLH-ST3B-M5-20
SPNFLH-ST3B-M5-25
SPNFLH-ST3B-M5-30
SPNFLH-ST3B-M5-35
SPNFLH-ST3B-M6-10
SPNFLH-ST3B-M6-12
SPNFLH-ST3B-M6-14
SPNFLH-ST3B-M6-15
SPNFLH-ST3B-M6-16
SPNFLH-ST3B-M6-18
SPNFLH-ST3B-M6-20
SPNFLH-ST3B-M6-22
SPNFLH-ST3B-M6-25
SPNFLH-ST3B-M6-30
SPNFLH-ST3B-M6-35
SPNFLH-ST3B-M6-40
SPNFLH-ST3B-M6-45
SPNFLH-ST3B-M6-50
SPNFLH-ST3B-M6-55
SPNFLH-ST3B-M6-60
SPNFLH-ST3B-M8-12
SPNFLH-ST3B-M8-14
SPNFLH-ST3B-M8-15
SPNFLH-ST3B-M8-16
SPNFLH-ST3B-M8-18
SPNFLH-ST3B-M8-20
SPNFLH-ST3B-M8-22
SPNFLH-ST3B-M8-25
SPNFLH-ST3B-M8-30
SPNFLH-ST3B-M8-35
SPNFLH-ST3B-M8-40
SPNFLH-ST3B-M8-45
SPNFLH-ST3B-M8-50
SPNFLH-ST3B-M8-55
SPNFLH-ST3B-M8-60
SPNFLH-ST3B-M10-16
SPNFLH-ST3B-M10-18
SPNFLH-ST3B-M10-20
SPNFLH-ST3B-M10-25
SPNFLH-ST3B-M10-30
SPNFLH-ST3B-M10-35
SPNFLH-ST3B-M10-40
SPNFLH-ST3B-M10-45
SPNFLH-ST3B-M10-50
SPNFLH-ST3B-M12-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Material Surface Treatment Unit of Sale Pitch
(mm)

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

2,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10410[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

1,800 Pieces Per Package

1 Pack(s)Available

16 Days or more

10412[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

1,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10415[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

1,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10416[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

1,200 Pieces Per Package

1 Pack(s)Available

16 Days or more

10420[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10425[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

800 Pieces Per Package

1 Pack(s)Available

16 Days or more

10430[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

1,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

1058[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

1,300 Pieces Per Package

1 Pack(s)Available

16 Days or more

10510[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

1,100 Pieces Per Package

1 Pack(s)Available

16 Days or more

10512[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10514[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10515[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

800 Pieces Per Package

1 Pack(s)Available

16 Days or more

10518[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

700 Pieces Per Package

1 Pack(s)Available

16 Days or more

10520[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

600 Pieces Per Package

1 Pack(s)Available

16 Days or more

10525[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10530[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

400 Pieces Per Package

1 Pack(s)Available

16 Days or more

10535[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10610[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

600 Pieces Per Package

1 Pack(s)Available

16 Days or more

10614[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

10615[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10616[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10618[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

450 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

400 Pieces Per Package

1 Pack(s)Available

16 Days or more

10622[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

350 Pieces Per Package

1 Pack(s)Available

16 Days or more

10625[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

300 Pieces Per Package

1 Pack(s)Available

16 Days or more

10630[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

250 Pieces Per Package

1 Pack(s)Available

16 Days or more

10635[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

200 Pieces Per Package

1 Pack(s)Available

16 Days or more

10640[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

200 Pieces Per Package

1 Pack(s)Available

16 Days or more

10645[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

170 Pieces Per Package

1 Pack(s)Available

16 Days or more

10650[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

150 Pieces Per Package

1 Pack(s)Available

16 Days or more

10655[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

150 Pieces Per Package

1 Pack(s)Available

16 Days or more

10660[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

400 Pieces Per Package

1 Pack(s)Available

16 Days or more

10812[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

400 Pieces Per Package

1 Pack(s)Available

16 Days or more

10814[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

350 Pieces Per Package

1 Pack(s)Available

16 Days or more

10815[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

10816[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

300 Pieces Per Package

1 Pack(s)Available

16 Days or more

10818[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10820[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

270 Pieces Per Package

1 Pack(s)Available

8 Days or more

10822[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10825[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10830[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

180 Pieces Per Package

1 Pack(s)Available

16 Days or more

10835[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

160 Pieces Per Package

1 Pack(s)Available

16 Days or more

10840[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

140 Pieces Per Package

1 Pack(s)Available

16 Days or more

10845[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

120 Pieces Per Package

1 Pack(s)Available

16 Days or more

10850[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

10855[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

10860[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.25

230 Pieces Per Package

1 Pack(s)Available

8 Days or more

101016[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.5

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

101018[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.5

200 Pieces Per Package

1 Pack(s)Available

16 Days or more

101020[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.5

170 Pieces Per Package

1 Pack(s)Available

8 Days or more

101025[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.5

150 Pieces Per Package

1 Pack(s)Available

25 Days or more

101030[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.5

120 Pieces Per Package

1 Pack(s)Available

16 Days or more

101035[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101040[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101045[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.5

80 Pieces Per Package

1 Pack(s)Available

16 Days or more

101050[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.5

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

101225[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1.75

Loading...

Basic Information

Details of Shape Flat Mounting Hole Shape No Basic Shape Other screws
Thread Type Metric coarse Tip Shape Flat End Additional Shapes Standard
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support