(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LH Machine Screw【1-2,000 Pieces Per Package】

LH Machine Screw
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Mounting Hole Shape: LH (Line Head)
•Screw Type: Fully Threaded
•Shape: Pan Head

PDF

Part Number

Configured Part Number is shown.

Part Number
CSLHPNHF-ST3B-M3-10
CSLHPNHF-ST3B-M4-8
CSLHPNHF-ST3B-M4-12
CSLHPNHF-ST3W-M3-5
CSLHPNHF-ST3W-M3-6
CSLHPNHF-ST3W-M3-8
CSLHPNHF-ST3W-M3-10
CSLHPNHF-ST3W-M4-6
CSLHPNHF-ST3W-M4-8
CSLHPNHF-ST3W-M4-12
CSLHPNHF-ST3W-M4-16
CSLHPNHF-ST3W-M5-12
CSLHPNHF-ST-M4-10
CSLHPNHF-STC-M3-6
CSLHPNHF-STC-M3-10
CSLHPNHF-STC-M3-12
CSLHPNHF-STC-M4-10
CSLHPNHF-STH-M4-8
CSLHPNHF-STN-M2.6-6
CSLHPNHF-STN-M3-5
CSLHPNHF-STN-M3-6
CSLHPNHF-STN-M3-8
CSLHPNHF-STN-M3-10
CSLHPNHF-STN-M4-6
CSLHPNHF-STN-M4-8
CSLHPNHF-STN-M4-10
CSLHPNHF-STN-M4-12
CSLHPNHF-STN-M4-16
CSLHPNHF-STN-M5-8
CSLHPNHF-STN-M5-12
CSLHPNHF-STU-M3-6
CSLHPNHF-SUS-M3-6
CSLHPNHF-SUS-M3-8
CSLHPNHF-SUS-M3-12
CSLHPNHF-SUS-M3-25
CSLHPNHF-SUS-M4-8
CSLHPNHF-SUS-M4-10
CSLHPNHF-SUS-M4-12
CSLHPNHF-SUS-M4-15
CSLHPNHF-SUS-M4-20
CSLHPNHF-SUS-M4-25
CSLHPNHF-SUS-M5-10
CSLHPNHF-SUS-M5-12
CSLHPNHF-SUS-M5-15
CSLHPNHF-SUS-M5-25
CSLHPNHF-SUS-M5-30
CSLHPNHF-SUS-M6-10
CSLHPNHF-SUS-M6-12
CSLHPNHF-SUS-M6-15
CSLHPNHF-SUS-M6-20
CSLHPNHF-SUS-M6-25
CSLHPNHF-SUS-M6-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Material Unit of Sale Pitch
(mm)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Steel] SteelBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Steel] SteelBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Steel] SteelBox/package0.7

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Steel] SteelBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

19 Days or more

1036[Steel] SteelBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Steel] SteelBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Steel] SteelBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046[Steel] SteelBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Steel] SteelBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Steel] SteelBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Steel] SteelBox/package0.7

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Steel] SteelBox/package0.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Steel] SteelBox/package0.7

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-36[Steel] SteelBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-310[Steel] SteelBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-312[Steel] SteelBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-410[Steel] SteelBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Steel] SteelBox/package0.7

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.66[Steel] SteelBox/package0.45

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Steel] SteelBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Steel] SteelBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Steel] SteelBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Steel] SteelBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046[Steel] SteelBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Steel] SteelBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Steel] SteelBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Steel] SteelBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Steel] SteelBox/package0.7

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1058[Steel] SteelBox/package0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Steel] SteelBox/package0.8

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-36[Steel] SteelBox/package0.5
1 Piece(s)Available

8 Days or more

1036[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1038[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10312[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10325[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10415[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10510[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10512[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] Stainless SteelBox/package0.8

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10525[Stainless Steel] Stainless SteelBox/package0.8

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10530[Stainless Steel] Stainless SteelBox/package0.8
1 Piece(s)Available

8 Days or more

10610[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10612[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10615[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10630[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)1
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Material Unit of Sale Pitch
(mm)

Loading...

  1. 1

Basic Information

Details of Shape Pan Mounting Hole Shape LH (Line Head) Basic Shape Standard (Round)
Thread Type Metric coarse Tip Shape Flat End Additional Shapes Flanged
Application Standard / Tamper-proof Screw Type Complete thread

Additional Products in this Category

Tech Support