(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tamperproof Screw, Dedicated Tool, Hex Hole Bit

Tamperproof Screw, Dedicated Tool, Hex Hole Bit
  • Volume Discount

•Shape: Related Components
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: Hex Socket
•Screw Type: Fully Threaded

PDF

Part Number

Configured Part Number is shown.

Part Number
HE02B
HE03B
HE04B
HE05B
HE06B
HE08B
HE25B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Type Applicable Size
1 Piece(s)Available

8 Days or more

10Complete threadM3
1 Piece(s)Available

8 Days or more

10Complete threadM5
1 Piece(s)Available

8 Days or more

10-M6
1 Piece(s)Available

10 Days or more

10Complete threadM8
1 Piece(s)Available

10 Days or more

10Complete threadM10
1 Piece(s)Available

10 Days or more

10Complete threadM12
1 Piece(s)Available

8 Days or more

10Complete threadM4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Type Applicable Size

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Related Components Unit of Sale Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support