(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A fitting for gas welding equipment. One-touch connection and safe double-lock system. Maximum safety, ease of use, excellent durability, and high flow rate.
Types | Standard | Body Material | Steel (chrome plating) / brass | Seal Material | NBR Nitrile Rubber |
---|---|---|---|---|---|
Applicable Fluids | Air | Plug (Male) / Socket (Female) | Plug (Male) | Structure of Valve | Single Passage Opening Closing Type |
Types of connection parts | Female Threaded | Operating Environment/Applications | Standard | Operating Temperature Range(℃) | -20::120 |
Type of Connection Thread T | M16 P1.5 Right | Max. Operating Pressure(MPa) | 0.98 | Pressure Resistance(MPa) | 1.47 |
Minimum Sectional Area(mm2) | 12.5 | Burst Pressure(Mpa) | 3.5 | Length L(mm) | 35.2 |
Plug Type | PT Plug |
Please check the type/dimensions/specifications of the part PT-01 in the New Valve SAP Type Plug series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy