(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roofing Board Coarse (Screw Exclusively for Color Best) with Phillips Head【800-1,000 Pieces Per Package】 (Part Numbers)

Roofing Board Coarse (Screw Exclusively for Color Best) with Phillips Head
  • Volume Discount

[Type] Wood screw
[Screw nominal designation (M)] 4
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) chromate plating
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Length] 22, 30

Part Number

Configured Part Number is shown.

Part Number
OTPRBC-STC-M4-22
OTPRBC-STC-M4-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

22

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

30

Loading...

  1. 1

Basic Information

Types Wooden Screw Nominal of Thread (M) 4 Material Steel
Surface Treatment Chromate Plating Surface Treatment (Details) Chromate Plating Mounting Hole Shape Phillips
Sales Unit Box/package

Additional Products in this Category

Tech Support