(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Metal Sheet Screw - (Dry Wall/One-Touch) with Phillips Head【1-1,000 Pieces Per Package】

Thin Metal Sheet Screw - (Dry Wall/One-Touch) with Phillips Head
  • Volume Discount

[Material] Steel SUS410
[Surface treatment] None, trivalent chromate bright chromate plating, painting, coating

Part Number

Configured Part Number is shown.

Part Number
KTFXPDWO-410-M3-20
KTFXPDWO-410-M3.5-22
KTFXPDWO-410-M3.5-32
KTFXPDWO-410-M3.5-41
KTFXPDWO-ST3W-M3-20
KTFXPDWO-ST3W-M3.5-32
KTFXPDWO-ST3W-M3.5-51
KTFXPDWO-STTHW-M3.5-22
KTFXPDWO-STTHW-M3.5-25
KTFXPDWO-STTHW-M3.5-32
KTFXPDWO-STU-M3-20
KTFXPDWO-STU-M3.5-22
KTFXPDWO-STU-M3.5-25
KTFXPDWO-STU-M3.5-32
KTFXPDWO-STU-M3.5-41
KTFXPDWO-STU-M3.5-51
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length Material Surface Treatment Surface Treatment (Details) Sales Unit
1 Piece(s)Available

8 Days or more

320[Stainless Steel] Stainless Steel (SUS410)[No] No[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

3.522[Stainless Steel] Stainless Steel (SUS410)[No] No[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

3.532[Stainless Steel] Stainless Steel (SUS410)[No] No[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

3.541[Stainless Steel] Stainless Steel (SUS410)[No] No[No] NoLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

320SteelTrivalent ChromateTrivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.532SteelTrivalent ChromateTrivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.551SteelTrivalent ChromateTrivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.522Steel[Painting / Coating] Painting / CoatingHead Paint (White)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.525Steel[Painting / Coating] Painting / CoatingHead Paint (White)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.532Steel[Painting / Coating] Painting / CoatingHead Paint (White)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

320SteelBright Chromate PlatingBright Chromate PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.522SteelBright Chromate PlatingBright Chromate PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.525SteelBright Chromate PlatingBright Chromate PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.532SteelBright Chromate PlatingBright Chromate PlatingBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.541SteelBright Chromate PlatingBright Chromate PlatingBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.551SteelBright Chromate PlatingBright Chromate PlatingBox/package

Loading...

  1. 1

Basic Information

Types A thin metal sheet Mounting Hole Shape Phillips Detailed Shape Flexible

Additional Products in this Category

Tech Support