(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Joint Connector Ornamental Nut (Hex Hole)

Joint Connector Ornamental Nut (Hex Hole)
  • Volume Discount

Use for building wooden shelves, tables, and other projects. Can be fixed in place with a set and joint connector bolt or with a bolt or cap bolt.

Part Number

Configured Part Number is shown.

HEXJCN-M6-17-NI

Part Number
HEXJCN-M6-17-NI
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Nut Nominal of Thread (M) 6 Length 17
Material Steel Surface Treatment Nickel Plating Surface Treatment (Details) Nickel Plating
Mounting Hole Shape Hex Socket Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part HEXJCN-M6-17-NI in the Joint Connector Ornamental Nut (Hex Hole) series.

Additional Products in this Category

Tech Support