(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Type] Joint connector
[Screw nominal designation (M)] 6
[Material] Steel
[Mount hole shape] Hex hole
[Length] 23, 30, 35, 40, 45, 50, 55, 60, 70
[Surface treatment] Nickel plating, silver, copper, tin plating
[Surface treatment] (detail) nickel plating, German brown plating
[Sales unit] Individual (available for purchase in units of 1), boxes/pack
Part Number
Configured Part Number is shown.
JCHTA-STN-M6-30
Types | Joint Connector | Nominal of Thread (M) | 6 |
---|---|---|---|
Length | 30 | Material | Steel |
Surface Treatment | Nickel Plating | Surface Treatment (Details) | Nickel Plating |
Mounting Hole Shape | Hex Socket | Sales Unit | Low Quantity (can be purchased from one) |
RoHS | 10 | - | - |
Types | Joint Connector | Nominal of Thread (M) | 6 | Length | 30 |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Nickel Plating | Surface Treatment (Details) | Nickel Plating |
Mounting Hole Shape | Hex Socket | Sales Unit | Low Quantity (can be purchased from one) |
Please check the type/dimensions/specifications of the part JCHTA-STN-M6-30 in the Joint Connector Bolt (A Type) - JCB-A (Hex Socket) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy