(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Nut (M Type)

Insert Nut (M Type)
  • Volume Discount

[Type] Insert nut
[Material] Lead
[Surface treatment] Trivalent chromate
[Surface treatment] (detail) trivalent white
[Sales unit] Individual (available for purchase in units of 1)
[Screw nominal designation (M)] 4, 6
[Length] 21, 31, 33

PDF

Part Number

Configured Part Number is shown.

DNTM-LBC33W-M4-31

Part Number
DNTM-LBC33W-M4-31
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Types Insert nut Nominal of Thread (M) 4 Length 31
Material Lead Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White
Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part DNTM-LBC33W-M4-31 in the Insert Nut (M Type) series.

Additional Products in this Category

Tech Support