(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wrench【1-200 Pieces Per Package】 (Part Numbers)

Wrench
  • Volume Discount

•Material: Iron
For complete product overview and details on Wrench see the sections below:

Part Number

Configured Part Number is shown.

LNAL-STU-M6

Part Number
LNAL-STU-M6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTool Size (Nominal/Inch) Nominal Dimension of Wrench Surface Treatment L or B
(mm)
l or c
(mm)
Wrench Flats Sales Unit Hardness Guarantee Torque
1 Piece(s)Available

8 Days or more

-66Bright Chromate Plating90326Low Quantity (can be purchased from one)HRC52530

Loading...

  1. 1

Basic Information

Material Iron

Please check the type/dimensions/specifications of the part LNAL-STU-M6 in the Wrench series.

Products like this...

Part Number
LNAL-ST-M0.7
LNAL-ST-M0.9
LNAL-ST-M1.3
LNAL-ST-M1.5
LNAL-ST-M2
LNAL-ST-M2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTool Size (Nominal/Inch) Nominal Dimension of Wrench Surface Treatment L or B
(mm)
l or c
(mm)
Wrench Flats Sales Unit Hardness Guarantee Torque
1 Piece(s)Available

8 Days or more

100.70.7Black Oxide Coating--0.7Low Quantity (can be purchased from one)--
1 Piece(s)Available

8 Days or more

100.90.9Black Oxide Coating--0.9Low Quantity (can be purchased from one)--
1 Piece(s)Available

8 Days or more

101.31.3Black Oxide Coating--1.3Low Quantity (can be purchased from one)--
1 Piece(s)Available

8 Days or more

101.51.5Black Oxide Coating45141.5Low Quantity (can be purchased from one)HRC528.36
1 Piece(s)Available

8 Days or more

1022Black Oxide Coating50162Low Quantity (can be purchased from one)HRC5219.4
1 Piece(s)Available

8 Days or more

102.52.5Black Oxide Coating56182.5Low Quantity (can be purchased from one)HRC5238.7

Additional Products in this Category

Tech Support