(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Type D Conic Sheet

Type D Conic Sheet
  • Volume Discount

· Type (application): Special
[Shape]
· Type: Cosmetic Screw and Washer
· Surface treatment: None
· Sales unit: Low quantity (available for purchase from 1pc)
· Surface treatment (details): None
Materials: Steel, stainless steel
Inner diameter (mm): 7.1, 9.6, 12, 14.2, 16.5, 19, 23.2, 28, 29, 35, 42, 56, 65, 75
Thread: M6, M8, M10, M12, M14, M16, M20, M24, M30, M33, M36, M42, M48, M56, M64
Thickness (mm): 2.8, 3.5, 4.2, 5, 5.6, 6.2, 7.5, 9.5, 12, 15, 18, 22, 25, 30
Materials: Steel, SPCC
Material: Stainless steel (SUS304)
Outer diameter (mm): 12, 17, 21, 24, 28, 30

Part Number

Configured Part Number is shown.

Part Number
WSMD-ST-M8
WSMD-ST-M10
WSMD-ST-M12
WSMD-ST-M14
WSMD-ST-M16
WSMD-ST-M20
WSMD-ST-M24
WSMD-ST-M30
WSMD-ST-M36
WSMD-ST-M42
WSMD-ST-M48
WSMD-ST-M64
WSMD-SUS-M6
WSMD-SUS-M8
WSMD-SUS-M10
WSMD-SUS-M12
WSMD-SUS-M16
WSMD-SUS-M20
WSMD-SUS-M24
WSMD-SUS-M30
WSMD-SUS-M36
WSMD-SUS-M42
WSMD-SUS-M48
Part NumberMinimum order quantityVolume DiscountDays to Ship Material I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Material: Steel Material: Stainless Steel O.D.
(mm)
1 Piece(s)Available

9 Days or more

[Steel] Steel9.683.5Low Carbon Steel-17
1 Piece(s)Available

9 Days or more

[Steel] Steel12104.2Low Carbon Steel-21
1 Piece(s)Available

14 Days or more

[Steel] Steel14.2125Low Carbon Steel-24
1 Piece(s)Available

58 Days or more

[Steel] Steel16.5145.6Low Carbon Steel-28
1 Piece(s)Available

9 Days or more

[Steel] Steel19166.2Low Carbon Steel-30
1 Piece(s)Available

9 Days or more

[Steel] Steel23.2207.5Low Carbon Steel-36
1 Piece(s)Available

9 Days or more

[Steel] Steel28249.5Low Carbon Steel-44
1 Piece(s)Available

9 Days or more

[Steel] Steel353012Low Carbon Steel-56
1 Piece(s)Available

9 Days or more

[Steel] Steel423615Low Carbon Steel-68
1 Piece(s)Available

9 Days or more

[Steel] Steel294218Low Carbon Steel-78
1 Piece(s)Available

9 Days or more

[Steel] Steel564822Low Carbon Steel-92
1 Piece(s)Available

14 Days or more

[Steel] Steel756430Low Carbon Steel-120
1 Piece(s)Available

16 Days or more

Stainless Steel7.162.8-[304 Stainless Steel] 304 Stainless Steel12
1 Piece(s)Available

9 Days or more

Stainless Steel9.683.5-[304 Stainless Steel] 304 Stainless Steel17
1 Piece(s)Available

14 Days or more

Stainless Steel12104.2-[304 Stainless Steel] 304 Stainless Steel21
1 Piece(s)Available

9 Days or more

Stainless Steel14.2125-[304 Stainless Steel] 304 Stainless Steel24
1 Piece(s)Available

9 Days or more

Stainless Steel19166.2-[304 Stainless Steel] 304 Stainless Steel30
1 Piece(s)Available

16 Days or more

Stainless Steel23.2207.5-[304 Stainless Steel] 304 Stainless Steel36
1 Piece(s)Available

9 Days or more

Stainless Steel28249.5-[304 Stainless Steel] 304 Stainless Steel44
1 Piece(s)Available

9 Days or more

Stainless Steel353012-[304 Stainless Steel] 304 Stainless Steel56
1 Piece(s)Available

14 Days or more

Stainless Steel423615-[304 Stainless Steel] 304 Stainless Steel68
1 Piece(s)Available

14 Days or more

Stainless Steel294218-[304 Stainless Steel] 304 Stainless Steel78
1 Piece(s)Available

14 Days or more

Stainless Steel564822-[304 Stainless Steel] 304 Stainless Steel92
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Material I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Material: Steel Material: Stainless Steel O.D.
(mm)

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Washers for Decorative Screw Surface Treatment No
Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) No

Additional Products in this Category

Tech Support