(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Internal/External-Tooth Lock Washer

Internal/External-Tooth Lock Washer
  • Volume Discount

[Type] Toothed washer, chrysanthemum-shaped
[Materials] Steel
[Sales unit] Box/package
[Materials] Steel S65C
[Inner diameter d (mm)] 3.2 4.3 5.3 6.4 8.4 10.5
[Nominal Thread (M)] 3 4 5 6 8 10
[Thickness t (mm)] 0.45 0.6 0.8 0.9
[Outer diameter D (mm)] 6.5 8.5 10 11 15 18
This is a series representative image

Part Number

Configured Part Number is shown.

Part Number
ABW-3-3W
ABW-4-3W
ABW-5-3W
ABW-6-3W
ABW-8-3W
ABW-10-3W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D. D
(mm)
1 Piece(s)Available

8 Days or more

103.230.456.5
1 Piece(s)Available

8 Days or more

104.340.458.5
1 Piece(s)Available

8 Days or more

105.350.610
1 Piece(s)Available

8 Days or more

106.460.611
1 Piece(s)Available

8 Days or more

108.480.815
1 Piece(s)Available

8 Days or more

1010.5100.918

Loading...

  1. 1

Basic Information

Type Toothed washer, chrysanthemum shape Material Steel Sales Unit Box/package
Material: Steel S65C

Additional Products in this Category

Tech Support