(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Tube Connector, CAP Tube, Plug

Quick Tube Connector, CAP Tube, Plug
  • Volume Discount

Ultra-small, lightweight, and feature one-touch application with no tools. Suitable for piping various pneumatic equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AP-H6
AP-H8
AP-L6
AP-L8
CA-OHP4
CA-OHP6
CA-OLP4
CA-OLP6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size
(φ)
Plug Type
1 Piece(s)Available

8 Days or more

106AP-H Type
1 Piece(s)Available

9 Days or more

108AP-H Type
1 Piece(s)Available

9 Days or more

106AP-L Type
1 Piece(s)Available

9 Days or more

108AP-L Type
1 Piece(s)Available

8 Days or more

104CA-OHP Type
1 Piece(s)Available

8 Days or more

106CA-OHP Type
1 Piece(s)Available

9 Days or more

104CA-OLP Type
1 Piece(s)Available

9 Days or more

106CA-OLP Type

Loading...

  1. 1

Basic Information

Types Standard Body Material Brass (Chrome Plating) Some Resin Seal Material No
Applicable Fluids Air Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Single Passage Opening Closing Type
Types of connection parts One-Touch Couplings Operating Environment/Applications Standard Operating Temperature Range(℃) -20::80
Max. Operating Pressure(MPa) 0.98 Pressure Resistance(MPa) 1.47 Applicable Tube Urethane, Nylon, fluoropolymer

Additional Products in this Category

Tech Support