(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Arm Locking Coupling, Type-D, Female Screw Coupler

Arm Locking Coupling, Type-D, Female Screw Coupler
  • Volume Discount

•Type: Standard
For complete product overview and details on Arm Locking Coupling, Type-D, Female Screw Coupler see the sections below:

Part Number

Configured Part Number is shown.

Part Number
AL-D15
AL-D20
AL-D25
AL-D32
AL-D40
AL-D50
AL-D65
AL-D80
AL-D100
BC-D15
BC-D20
BC-D25
BC-D32
BC-D40
BC-D50
BC-D65
BC-D80
BC-D100
SUS-D15
SUS-D20
SUS-D25
SUS-D32
SUS-D40
SUS-D50
SUS-D65
SUS-D80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Nominal Diameter
1 Piece(s)Available

12 Days or more

10Aluminum1/2B(15A)
1 Piece(s)Available

12 Days or more

10Aluminum3/4B(20A)
1 Piece(s)Available

12 Days or more

10Aluminum1B(25A)
1 Piece(s)Available

12 Days or more

10Aluminum1 1/4B(32A)
1 Piece(s)Available

12 Days or more

10Aluminum1 1/2B(40A)
1 Piece(s)Available

12 Days or more

10Aluminum2B(50A)
1 Piece(s)Available

12 Days or more

10Aluminum2 1/2B(65A)
1 Piece(s)Available

12 Days or more

10Aluminum3B(80A)
1 Piece(s)Available

12 Days or more

10Aluminum4B(100A)
1 Piece(s)Available

12 Days or more

10Bronze1/2B(15A)
1 Piece(s)Available

12 Days or more

10Bronze3/4B(20A)
1 Piece(s)Available

12 Days or more

10Bronze1B(25A)
1 Piece(s)Available

12 Days or more

10Bronze1 1/4B(32A)
1 Piece(s)Available

12 Days or more

10Bronze1 1/2B(40A)
1 Piece(s)Available

12 Days or more

10Bronze2B(50A)
1 Piece(s)Available

12 Days or more

10Bronze2 1/2B(65A)
1 Piece(s)Available

12 Days or more

10Bronze3B(80A)
1 Piece(s)Available

12 Days or more

10Bronze4B(100A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)1/2B(15A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)3/4B(20A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)1B(25A)
1 Piece(s)Available

13 Days or more

10Stainless Steel (SCS14A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)2B(50A)
1 Piece(s)Available

13 Days or more

10Stainless Steel (SCS14A)2 1/2B(65A)
1 Piece(s)Available

13 Days or more

10Stainless Steel (SCS14A)3B(80A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Nominal Diameter

Loading...

  1. 1

Basic Information

Type Standard Operating Environment, Applications Standard / Foods・Beverage Equipment

Additional Products in this Category

Tech Support