(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Specialized Wave Washer【1,000 Pieces Per Package】

Specialized Wave Washer
  • Volume Discount

A specialized wave-shaped washer.
[Features]
· Type: spring washer, Material: steel S65C, Internal diameter: 9 mm, Thickness: 0.3 mm.
· Wave washer.
· External diameter: 15 mm.
[Applications]
· An ideal washer for preventing loosening (for screws).

Part Number

Configured Part Number is shown.

WW-9002

Outline Drawing

Outline Drawing

Outline Drawing

Dimensions / Specifications

  • Part number: WW-9002
  • d1 basic dimensions: 9 mm (dimensional tolerance: ±0.25 mm)
  • D1 basic dimensions: 15 mm (dimensional tolerance: ±0.25 mm)
  • H basic dimensions: 1.5 mm (dimensional tolerance: ±0.25 mm)
  • t basic dimensions: 0.3 mm (dimensional tolerance: ±0.025 mm)
  • Hardness (HRC): 38 to 46
Part Number
WW-9002
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Spring Washer Material Steel I.D. d(mm) 9
Thickness T(mm) 0.3 Sales Unit Box/package Material: Steel S65C
Type, Spring Washers Wave Washer O.D. D(mm) 15

Please check the type/dimensions/specifications of the part WW-9002 in the Specialized Wave Washer series.

Additional Products in this Category

Tech Support