(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Easily attachable/detachable Toyox adapter.
[Features]
· A somewhat thin hose shank with a nipple diameter that facilitates hose insertion.
· Easy attachment/detachment, no matter where the alignment is made, allowing connection work time to be drastically saved, and labor costs to be reduced.
· High safety is maintained because of high airtightness and no abrasion or insufficient screw-in the thread connection method.
· Manufactured by strict A-A-59326 (MIL-C-27487), with excellent durability, pressure-resistance, heat resistance and corrosion-resistance.
[Applications]
· Fittings for factory equipment piping and for assembling various machines.
Part Number |
---|
633-ET-1-1/2-AL |
633-ET-2-1/2-AL |
633-ET-2-AL |
633-ET-3-AL |
633-ET-4-AL |
Loading...
Type | Standard | Body Material | Aluminum Alloy | Gasket material | No |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas | Adapter / Coupler | Adapter | Valve Structure | Double passages opening type |
Thread Type | Hose shank (nipple diameter is somewhat narrow type) | Operating Environment, Applications | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy