(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Countersunk External-Tooth Lock Washer (Part Numbers)

Countersunk External-Tooth Lock Washer
  • Volume Discount

This flat washer has teeth around the outer perimeter. When paired with another flat washer, this combination prevents rattling and loosening of screws. Suitable for use in places where heavy loads are required.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
127020127030
127020127040
127020127045
127020127050
127020127060
127020127080
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D. D
(mm)
1 Piece(s)Available

8 Days or more

103.230.46
1 Piece(s)Available

8 Days or more

104.340.48
1 Piece(s)Available

8 Days or more

104.84.50.59
1 Piece(s)Available

8 Days or more

105.350.510
1 Piece(s)Available

8 Days or more

106.460.512
1 Piece(s)Available

8 Days or more

108.480.616

Loading...

  1. 1

Basic Information

Types (Applications) Loosening prevention Type Toothed washer, chrysanthemum shape Material Iron
Surface Treatment No Sales Unit Low Quantity Available beginning with 1 pc. Material: Stainless Steel 304 Stainless Steel
Surface Treatment (Details) Gloss finishing Type, Toothed Washer Outside Tooth Profile

Additional Products in this Category

Tech Support