(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Copper Pipe Fittings - Union

Copper Pipe Fittings - Union

Move the mouse over the image to zoom

  • Volume Discount

•Material: Brass
•Connection Type - Equal Diameter Tube: Unions
•Tube Material: Copper
•Connection Type: Pipe to Tube Insert, Equal Diameter

  • inCAD Components
Copper Pipe Fittings - Union:Related Image
・Materials
[ M ] Material: Brass
[ ! ]Ring included (part number: DKRG)

Specifications

Part Number-T
DKUS3
DKUPT8

-

2
Part Number(L)L1(L2)T1
G(PF)
Square
TypeApplicable Pipe O.D. DMain BodyNut
DKUS333514.0 1/81212
433514.0 1/81212
533514.0 1/81212
641617.5 1/41616
841617.5 1/41616
1048820.0 3/81919
12581024.0 1/22424
14601025.0 1/22424
15651127.0 5/82727
16651127.0 5/82727

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DKUS3
DKUS4
DKUS5
DKUS6
DKUS8
DKUS10
DKUS12
DKUS14
DKUS15
DKUS16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

More Information

Fitting Specifications
Applicable FluidAir, Water, Industrial Oil
Normal Operating Pressure3.5MPa
Max. Operating Pressure7.0MPa
Operating Temperature Range-20~150˚C (No Freezing)
 

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 7.0 - MPa Operating Temperature Range -20::150°C Connection Type Pipe⇔Pipe, same diameters, plug-in type
Tube Material Copper Pipe

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.