(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Split Lock Washer for Caps【1-5,000 Pieces Per Package】 (Part Numbers)

Split Lock Washer for Caps
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Nickel plating, Chrome plating, Dacrotized, Painting, Coating, Silver/Copper/Tin plating

Part Number

Configured Part Number is shown.

WSPC-ST-M20

Part Number
WSPC-ST-M20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] No20.220-4.5Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] No30.6

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Type, Spring Washers Standard

Please check the type/dimensions/specifications of the part WSPC-ST-M20 in the Split Lock Washer for Caps series.

Products like this...

Part Number
WSPC-ST-M14
WSPC-ST-M16
WSPC-ST-M18
WSPC-ST-M22
WSPC-ST-M24
WSPC-ST-M27
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] No14.214-3Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] No21.1
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] No16.216-3.2Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] No24.4
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] No18.218-3.5Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] No26.4
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] No22.522-4.5Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] No32.9
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] No24.524-5Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] No35.9
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] No27.527-5.5Low Quantity Available beginning with 1 pc.[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Not Provided] No40

Additional Products in this Category

Tech Support