(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

GT Washer - Left-Handed

GT Washer - Left-Handed
  • Volume Discount

[Type (application)] Lock washer
[Type] Spring washer
[Material] Steel
[Surface treatment] None
[Sales unit] Individual (single pieces available for purchase)
[Surface treatment] (Details) None
[Type] Spring washer, conical spring washer
[Internal diameters d (mm)] 3.2, 4.3, 5.3, 6.4, 8.4, 11, 13, 15, 17, 21
[Thread sizes (M)] 3, 4, 5, 6, 8, 10, 12, 14, 16, 20
[Thicknesses t (mm)] 0.7, 0.9, 1.2, 1.4, 2, 2.5, 3, 3.5, 4, 5
[External diameters D (mm)] 7, 9, 12, 14, 18, 22

Part Number

Configured Part Number is shown.

Part Number
WDSLH-ST-M3
WDSLH-ST-M4
WDSLH-ST-M5
WDSLH-ST-M6
WDSLH-ST-M8
WDSLH-ST-M10
WDSLH-ST-M12
WDSLH-ST-M14
WDSLH-ST-M16
WDSLH-ST-M20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D. D
(mm)
1 Piece(s)Available

8 Days or more

103.230.77
1 Piece(s)Available

8 Days or more

104.340.99
1 Piece(s)Available

8 Days or more

105.351.212
1 Piece(s)Available

8 Days or more

106.461.414
1 Piece(s)Available

8 Days or more

108.48218
1 Piece(s)Available

8 Days or more

1011102.522
1 Piece(s)Available

8 Days or more

101312326
1 Piece(s)Available

8 Days or more

1015143.530
1 Piece(s)Available

8 Days or more

101716435
1 Piece(s)Available

9 Days or more

102120543

Loading...

  1. 1

Basic Information

Types (Applications) Loosening prevention Type Spring Washer Material Steel
Surface Treatment Fabric Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) Fabric
Type, Spring Washers Disc Spring Washers

Additional Products in this Category

Tech Support