(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washer - JIS Homer (Heading)【100-5,000 Pieces Per Package】

Flat Washer - JIS Homer (Heading)
  • Volume Discount

[Type (application)] Plain Washer
[Type] Plain Washer
[Materials] Steel
[Sales unit] Box/package
[Materials] Steel SPCC
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating
[Inner diameter d (mm)] 6.5 8.5 10.5 12.5 13.5 17 21 23.5 24.5 25.5
[Nominal Thread (M)] 6 8 10 12 13 16 20 22 24
[Thickness t (mm)] 1 1.6 2.3 2.6 3.2 4
[Surface treatment](Details) None, Trivalent white, Bright chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating
[Outer diameter (mm)] 13 18 22 26 32 40 44 48

Part Number

Configured Part Number is shown.

Part Number
WSJISHM-ST3W-M8
WSJISHM-ST3W-M10
WSJISHM-ST3W-M12
WSJISHM-ST3W-M16
WSJISHM-ST3W-M20
WSJISHM-ST3W-M24
WSJISHM-ST-M12
WSJISHM-STC-M6
WSJISHM-STC-M8
WSJISHM-STC-M10
WSJISHM-STC-M12
WSJISHM-STC-M16
WSJISHM-STC-M24
WSJISHM-STCB-M12
WSJISHM-STCG-M10
WSJISHM-STN-M8
WSJISHM-STN-M10
WSJISHM-STN-M12
WSJISHM-STN-M20
WSJISHM-STU-M6
WSJISHM-STU-M8
WSJISHM-STU-M10
WSJISHM-STU-M12
WSJISHM-STU-M13
WSJISHM-STU-M16
WSJISHM-STU-M20
WSJISHM-STU-M22
WSJISHM-STU-M24
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Surface Treatment (Details) O.D.
(mm)

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Trivalent Chromate8.581.6[Trivalent Chromate] Trivalent White18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Trivalent Chromate10.5101.6[Trivalent Chromate] Trivalent White22

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Trivalent Chromate12.5122.3[Trivalent Chromate] Trivalent White26

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Trivalent Chromate17162.6[Trivalent Chromate] Trivalent White32

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Trivalent Chromate21203.2[Trivalent Chromate] Trivalent White40

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Trivalent Chromate24.5244[Trivalent Chromate] Trivalent White48

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Not Provided] No12.5122.3[Not Provided] No26

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating6.561[Chromate Plating] Chromate Plating13

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating8.581.6[Chromate Plating] Chromate Plating18

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-Chromate Plating10.5101.6[Chromate Plating] Chromate Plating22

500 Pieces Per Package

1 Pack(s)Available

21 Days or more

-Chromate Plating12.5122.3[Chromate Plating] Chromate Plating26

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating17162.6[Chromate Plating] Chromate Plating32

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating25.5244[Chromate Plating] Chromate Plating48

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

-Chromate Plating12.5122.3[Chromate Plating] Black Chromate26

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-Chromate Plating10.5101.6[Chromate Plating] Green Chromate22

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Nickel Plating8.581.6[Nickel Plating] Nickel Plating18

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Nickel Plating10.5101.6[Nickel Plating] Nickel Plating22

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Nickel Plating12.5122.3[Nickel Plating] Nickel Plating26

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Nickel Plating21203.2[Nickel Plating] Nickel Plating40

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating6.561Bright Chromate Plating13

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating8.581.6Bright Chromate Plating18

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating10.5101.6Bright Chromate Plating22

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating12.5122.3Bright Chromate Plating26

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating13.5132.3Bright Chromate Plating26

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating17162.6Bright Chromate Plating32

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating21203.2Bright Chromate Plating40

130 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating23.5223.2Bright Chromate Plating44

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Bright Chromate Plating25.5244Bright Chromate Plating48

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Steel
Sales Unit Box/package Material: Steel Low Carbon Steel

Additional Products in this Category

Tech Support